Catalog navigation
CAD model selection
Part No.
IB418-034
Valve Size
3/4
Inch
Valve Size PN
034
Drinking Water Quality
-
Drinking Water Qualified
A
3.19
Inch
B
4.00
Inch
C
2.50
Inch
D
0.75
Inch
E
1.69
Inch
Cv
6.65
Material List
Material/Specification
Level of Details
High Level of Details
Low Level of Details
Weight
1.1
lbs
Download CAD models
Previews
3D
Dimension