IB640-100
Hammond Valve
Bronze Valves
Gates
Powered by
CAD模型選擇
{hammondvalve/bronze_valves/gates/148_asmtab.prj},{NB=IB640-100},{VS=1},{VSPN=100},{DWQ=},{A=2.56},{B=7.06},{C=2.75},{CV=54.0},{MATL=Material/Specification},{NO=5},{PPATH=148_asmtpl.prj},{LOD=},{URL=http://www.milwaukeevalve.com/data/pdf/148.pdf}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Part No.
IB640-100
IB640-100
Size
1
1
Inch
Valve Size PN
100
100
Drinking Water Quality
-
with Drinking Water Qualified
-
with Drinking Water Qualified
Class
125
A
2.56
2.56
Inch
B
7.06
7.06
Inch
C
2.75
2.75
Inch
Cv
54.0
54.0
Material List
Material/Specification
Level of Details
High Level of Details
Low Level of Details
High Level of Details
Low Level of Details
Pressure Ratings
125 SWP - 200 WOG
Weight
2.2
2.2
lbs
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
尺寸