Catalog navigation
CAD model selection
Part No.
IR1138-HI-160
Valve Size
16.00
Inch
Class
125
Model
Gate 2882-M
Gate 2882-M26
A
16.00
Inch
B
43.30
Inch
C
22.00
Inch
D
23.50
Inch
E
1.44
Inch
CV
18375
Level of Details
High Level of Details
Low Level of Details
Download CAD models
Previews
3D
Dimension