Catalog navigation
CAD model selection
Part No.
BA-480B-114
Valve Size
1 1/4
Inch
Drinking Water Quality
-
with Drinking Water Qualified
Body Material
Forged Brass
Ball/Stem Material
Brass
Stainless Steel
End Connection Type
Press x Press Ends
Operator
Handle
Thermal Insulated Handle
Materials List
Material/Specification
A
1.26
Inch
B
5.20
Inch
C
2.75
Inch
D
2.46
Inch
E
5.12
Inch
G
3.16
Inch
CV
112
Weight
1.8
Ibs
Level of Details
High Level of Details
Low Level of Details
Download CAD models
Previews
3D
Dimension