Catalog navigation
CAD model selection
Part No.
8614-1
Valve Size
1
Inch
Drinking Water Quality
-
with Drinking Water Qualified
Body Material
Cast Bronze
Ball/Stem Material
Brass
Stainless Steel
End Connection Type
Soldered Ends
Operator
Handle
Thermal Insulated Handle
A
3.81
Inch
B
0.92
Inch
C
2.65
Inch
D
1.00
Inch
E
2.41
Inch
F
6.32
Inch
G
2.41
Inch
Cv
60
Material List
Material/Specification
Level of Detail
High Level of Details
Low Level of Details
Weight
3.1
lbs
Pressure Ratings
600 WOG
Download CAD models
Previews
3D
Dimension