Catalog navigation
CAD model selection
Part No.
HP1LCS4111-080
Valve Size
8.00
Inch
Ansi Class
150
300
Body Style
Lug
Wafer
Body Style Note
-
Body Material
WCB Carbon Steel
CF8M Stainless Steel
Disc Material
CF8M Stainless Steel
Stem Material
17-4 Stainless Steel
316 Stainless Steel
Seat Material
PTFE
RPTFE
UHMWPE
FireSafe
Stem Packing
PTFE
Graphite
Operator
Bare Stem
Lever-Lock
Gear Operator
Ext. Options
None
Assembly Dry
Chlorine Clean
Extended Mounting
Locking
Oxygen Clean
Stainless Steel Seat Retainer
A Height
9.51
Inch
B Height
19.27
Inch
C Stem LG
1.86
Inch
D Stem Dia.
1.12
Inch
E Face
2.63
Inch
F Mounting Flange Width
3.36
Inch
G Mounting Flange Width
3.36
Inch
H Mounting Flange Hole/Threaded
0.56
Inch
S Stem Connection Square
0.00
Inch
K Stem Connection Key
0.25
Inch
L Stem Connection Length
2.00
Inch
Weight
50
Inch
Level of Details
High Level of Details
Low Level of Details
Weight
61.8
lbs
Download CAD models
Previews
3D
Dimension