Catalog navigation
CAD model selection
Part No.
IB444-034
Size
3/4
INCH
A
3.19
INCH
B
5.13
INCH
C
2.75
INCH
Cv
6.65
Material List
Material/Specification
Level of Details
High Level of Details
Low Level of Details
Pressure Rating
300 SWP / 1000 WOG
Weight
2.2
lbs.
Download CAD models
Previews
3D
Dimension