Catalog navigation
CAD model selection
Part No.
IB423-114
Size
1 1/4
INCH
A
5.00
INCH
B
6.25
INCH
C
3.75
INCH
D
0.97
INCH
E
3.06
INCH
Cv
20.00
Material List
Material/Specification
Level of Details
High Level of Details
Low Level of Details
Pressure Rating
150 SWP / 300 WOG
Weight
4.3
lbs.
Download CAD models
Previews