Catalog navigation
CAD model selection
Part No.
IB651-100
Valve Size
1
INCH
A
2.88
INCH
B
7.19
INCH
C
2.75
INCH
Cv
54.0
Weight
2.8
lbs.
Level of Details
High Level of Details
Low Level of Details
Material list
Material/Specification
Pressure Ratings
200 SWP - 400 WOG
Download CAD models
Previews
3D
Dimension