Catalog navigation
CAD model selection
Part No.
IB650-034
Valve Size
3/4
INCH
A
2.50
INCH
B
6.25
INCH
C
2.75
INCH
Cv
32.0
Weight
2.3
lbs.
Level of Details
High Level of Details
Low Level of Details
Material list
Material/Specification
Pressure Ratings
200 SWP - 400 WOG
Download CAD models
Previews