??
Catalog navigation
CAD model selection
HELP_VARIABLE
Part No.
IB641-100
Size
1
Inch
A
2.56
Inch
B
7.06
Inch
C
2.75
Inch
Cv
54.0
Material List
Material/Specification
Level of Details
Weight
2.1
lbs
Pressure Ratings
150 SWP - 300 WOG
Download CAD models
Previews
3D
Dimension