Catalog navigation
CAD model selection
Part No.
IB646-100
Size
1
INCH
A
2.56
INCH
B
5.00
INCH
C
2.75
INCH
Cv
54.0
Material List
Material/Specification
Level of Details
High Level of Details
Low Level of Details
Weight
2.0
lbs
Pressure Ratings
150 SWP - 300 WOG
Download CAD models
Previews