Catalog navigation
CAD model selection
Part No.
BA-490B-100
INCH
Valve Size
1
INCH
Drinking Water Quality
-
with Drinking Water Quality
Body Material
Forged Brass
Ball/Stem Material
Brass
Stainless Steel
End Connection Type
Press x Threaded Ends
Operator
Handle
Thermal Insulated Handle - Locking
Material List
Material/Specification
A
0.98
INCH
B
3.705
INCH
C
1.53
INCH
D
2.10
INCH
E
4.368
INCH
G
1.00
INCH
F Tube Dia.
1.13
INCH
NPT
1''-11.5
INCH
Cv
72
Weight
1.2
Ibs
Level of Details
High Level of Details
Low Level of Details
Pressure Ratings
200 psig @ 250° F
Download CAD models
Previews
3D
Dimension