Catalog navigation
CAD model selection
Part No.
8911-114
Valve Size
1 1/4
Inch
Drinking Water Quality
-
with Drinking Water Qualified
Body Material
Forged Brass
Ball/Stem Material
Brass
End Connection Type
Solder Ends
Operator
Handle
Thermal Insulated Handle
Material List
Material/Specification
A
1.26
Inch
B
4.13
Inch
C
2.06
Inch
D
2.33
Inch
E
5.00
Inch
TUBE SIZE
1.38
Inch
Cv
112
Weight
1.6
Ibs
Level of Details
High Level of Details
Low Level of Details
Pressure Ratings
600 WOG
Download CAD models
Previews
3D
Dimension