Catalog navigation
CAD model selection
Part No.
8301A-3/4
Size
3/4
Inch
Drinking Water Quality
-
with Drinking Water Qualified
Ball/Stem Material
Brass
Stainless Steel
External Options
Non Locking Plated Carbon Steel Lever Handle
Carbon Oval Handle
Stainless Oval Handle
Thermal Insulated Handle
End Connection Type
Threaded Ends
Material List
Material/Specification
A
0.76
Inch
B
2.59
Inch
C
1.30
Inch
D
2.32
Inch
E
4.50
Inch
F Thread Size
3/4'' NPT
Inch
Cv
30
Level of Details
High Level of Details
Low Level of Details
Weight
1.0
lbs
Download CAD models
Previews
3D
Dimension