Catalog navigation
CAD model selection
Part No.
8501-P2-1-1/4
Valve Size
1 1/4
INCH
Drinking Water Quality
-
with Drinking Water Qualified
End Connection Type
Press Ends
Body Material
Cast Bronze
Ball/Stem Material
Brass
Stainless Steel
Material List
Material/Specification
A
1.07
INCH
STD Insertion
1.02
INCH
B
7.57
INCH
D
2.82
INCH
E
6.33
INCH
Weight
2.4
lbs
Level of Details
High Level of Details
Low Level of Details
Pressure Ratings
200 psig @ 250°F
Download CAD models
Previews
3D
Dimension